IESNA:LM-63-2002
[TEST]P1434041
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-722-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30239.5
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4605.2 4795.4 4931.2 4924.4 4815.8 4666.3 4306.3 4000.7 4027.9 4238.4 4625.6 5101.0 5692.0 6391.6 7437.6 8470.0 9298.7 10202.1 
11220.9 12063.2 12110.7 11811.9 11010.4 9584.0 7165.9 5277.6 4972.0 3871.6 2635.4 2037.7 1596.2 1141.1 903.4 713.2 509.4 312.4 
149.4 0.0 
4605.2 4802.2 4938.0 4931.2 4822.6 4673.1 4306.3 4007.5 4027.9 4238.4 4618.8 5087.5 5651.2 6439.1 7580.2 8436.1 9400.6 10215.7 
11214.1 12097.1 12165.1 11866.2 11098.7 9692.7 7254.2 5365.9 5060.3 4027.9 2750.9 2092.0 1616.6 1168.3 917.0 740.4 557.0 353.2 
163.0 0.0 
4605.2 4781.8 4924.4 4944.8 4856.5 4754.6 4428.6 4109.4 4061.8 4265.6 4591.6 5046.7 5610.5 6303.3 7539.5 8470.0 9400.6 10188.5 
11098.7 12103.9 12423.2 12199.0 11594.5 10378.7 8327.4 6085.9 5712.4 4707.1 3613.5 2594.7 1956.2 1473.9 1100.4 862.6 665.6 394.0 
190.2 0.0 
4605.2 4775.0 4924.4 4999.2 4938.0 4883.7 4673.1 4326.7 4156.9 4258.8 4550.9 4978.8 5522.2 6181.0 6921.4 7953.8 8979.5 9821.7 
10793.0 11777.9 12518.3 12593.0 12144.7 11254.9 9509.3 6935.0 6507.1 5311.6 4313.1 3416.5 2669.4 1990.2 1467.1 1052.8 801.5 
495.8 210.6 0.0 
4605.2 4788.6 4938.0 5067.1 5107.8 5107.8 5033.1 4795.4 4537.3 4489.7 4686.7 5073.9 5624.1 6289.7 7023.3 7790.8 8768.9 9740.2 
10670.8 11574.1 12477.5 13068.4 12993.7 12416.4 11254.9 8843.6 8273.1 6201.4 4686.7 3790.1 3049.8 2431.7 1969.8 1521.5 1127.5 
801.5 292.1 0.0 
4605.2 4761.4 4917.6 5094.2 5230.1 5318.4 5379.5 5345.6 5209.7 5121.4 5216.5 5501.8 5970.5 6608.9 7376.5 8218.7 9054.2 9814.9 
10602.8 11282.1 12008.8 12844.3 13313.0 13204.3 12525.1 11275.3 10854.1 8639.8 5501.8 3498.1 2689.8 2119.2 1616.6 1263.4 903.4 
584.1 264.9 0.0 
4605.2 4754.6 4910.9 5114.6 5359.1 5583.3 5773.5 5977.3 6092.7 6167.4 6337.2 6629.3 7064.0 7709.3 8463.2 9271.5 10005.1 10650.4 
11051.1 11397.5 11716.8 12219.4 13109.2 14399.7 15167.3 15316.7 15269.2 14657.9 12022.4 7838.4 4367.5 2791.6 2126.0 1582.6 
1039.2 550.2 217.4 0.0 
4605.2 4727.5 4883.7 5094.2 5359.1 5692.0 6065.6 6479.9 6921.4 7362.9 7702.5 8062.5 8571.9 9176.4 9957.6 10704.7 11390.7 
11825.4 12246.6 12457.1 12681.3 13068.4 13768.1 14888.8 16811.0 18475.1 18529.5 17565.0 15031.4 12103.9 8802.9 5128.2 2798.4 
1847.5 1304.1 842.2 319.2 0.0 
4605.2 4713.9 4870.1 5087.5 5372.7 5685.2 6072.3 6500.3 6989.3 7485.1 7940.2 8320.6 8816.4 9441.3 10195.3 10935.7 11614.9 
12008.8 12430.0 12667.7 12891.8 13285.8 13971.8 15058.6 16906.1 18488.7 18481.9 17632.9 15140.1 12103.9 8476.8 4931.2 2771.3 
1793.2 1304.1 862.6 326.0 0.0 
4605.2 4686.7 4842.9 5046.7 5338.8 5664.8 6092.7 6615.7 7261.0 8048.9 8918.3 9869.3 10949.2 12076.8 13102.4 13937.9 14399.7 
14637.5 14746.2 14623.9 14651.1 14916.0 15126.5 15276.0 14467.7 13007.3 12708.5 11825.4 10908.5 8517.6 5053.5 2907.1 2044.5 
1406.0 1059.6 794.7 353.2 0.0 
4605.2 4652.7 4775.0 4978.8 5216.5 5522.2 5922.9 6371.2 6955.3 7655.0 8463.2 9319.1 10351.5 11424.7 12525.1 13496.4 14196.0 
14671.4 14929.5 14983.9 15180.9 15629.2 16152.2 16159.0 15242.0 13978.6 13700.1 12300.9 9814.9 6955.3 4639.2 3097.3 1990.2 
1277.0 842.2 543.4 224.1 0.0 
4605.2 4646.0 4734.3 4924.4 5141.8 5427.1 5759.9 6160.6 6656.5 7240.6 7987.8 8748.5 9624.7 10473.8 11390.7 12178.7 12728.8 
12993.7 13136.4 13109.2 13183.9 13516.7 13958.2 14039.7 13476.0 12518.3 12328.1 11193.8 9128.9 6901.0 4890.5 3273.9 2058.1 
1256.6 747.2 502.6 183.4 0.0 
4605.2 4632.4 4700.3 4842.9 5019.5 5230.1 5495.0 5807.4 6160.6 6581.8 7070.8 7634.6 8205.1 8748.5 9312.3 9794.5 10073.0 
10059.4 9971.1 9753.8 9584.0 9726.6 10032.3 10242.8 10086.6 9679.1 9570.4 8918.3 7444.4 5603.7 3817.3 2458.8 1752.4 
1249.8 903.4 611.3 244.5 0.0 
4605.2 4564.4 4550.9 4571.2 4598.4 4584.8 4544.1 4496.5 4415.0 4347.1 4319.9 4333.5 4387.8 4482.9 4652.7 4788.6 4870.1 4822.6 4639.2 
4387.8 4102.6 3858.0 3627.1 3403.0 3110.9 2818.8 2750.9 2513.2 2255.1 2030.9 1833.9 1637.0 1440.0 1209.0 1025.6 815.1 373.6 0.0 
4605.2 4496.5 4374.3 4197.7 3987.1 3756.2 3566.0 3443.7 3389.4 3389.4 3443.7 3511.6 3599.9 3729.0 3824.1 3932.8 3973.5 3959.9 3844.5 
3559.2 3233.1 2927.5 2655.8 2390.9 2153.2 1949.4 1929.0 1820.3 1691.3 1569.0 1446.8 1317.7 1168.3 991.7 821.9 631.7 258.1 0.0 
4605.2 4421.8 4143.3 3769.7 3443.7 3287.5 3267.1 3328.2 3375.8 3396.2 3403.0 3396.2 3409.8 3396.2 3382.6 3369.0 3321.5 3233.1 3090.5 
2900.3 2642.2 2397.7 2160.0 1963.0 1806.8 1684.5 1657.3 1569.0 1473.9 1372.1 1249.8 1113.9 964.5 774.3 563.8 360.0 156.2 0.0 
4605.2 4353.9 3926.0 3430.1 3212.8 3246.7 3375.8 3457.3 3491.3 3491.3 3457.3 3409.8 3341.8 3267.1 3199.2 3117.7 3009.0 2873.2 2730.5 
2574.3 2390.9 2214.3 2058.1 1935.8 1820.3 1711.7 1691.3 1569.0 1494.3 1440.0 1419.6 1310.9 1168.3 930.5 665.6 407.5 244.5 0.0 
4605.2 4286.0 3715.4 3233.1 3185.6 3348.6 3504.8 3593.1 3613.5 3579.6 3504.8 3409.8 3321.5 3226.4 3083.7 2934.3 2791.6 2669.4 2513.2 
2356.9 2214.3 2092.0 1996.9 1915.4 1766.0 1657.3 1643.7 1575.8 1528.3 1670.9 1732.0 1637.0 1487.5 1249.8 903.4 624.9 468.7 0.0 
4605.2 4231.6 3566.0 3144.8 3239.9 3450.5 3620.3 3708.6 3722.2 3661.1 3552.4 3416.5 3280.7 3124.5 2968.2 2805.2 2628.6 2452.0 2282.2 
2119.2 1996.9 1908.6 1827.1 1684.5 1596.2 1487.5 1473.9 1406.0 1433.2 1630.2 1555.4 1419.6 1263.4 1066.4 801.5 672.4 489.0 0.0 
4605.2 4170.5 3470.9 3117.7 3267.1 3511.6 3695.0 3790.1 3790.1 3722.2 3586.4 3423.3 3246.7 3029.4 2866.4 2696.6 2472.4 2241.5 2071.7 
1949.4 1895.1 1779.6 1677.7 1562.2 1453.6 1344.9 1331.3 1283.8 1385.6 1453.6 1310.9 1141.1 984.9 787.9 658.9 604.5 366.8 0.0 
4605.2 4184.1 3443.7 3124.5 3294.3 3552.4 3735.8 3817.3 3817.3 3742.6 3599.9 3430.1 3219.6 2947.9 2750.9 2581.1 2316.2 2098.8 1942.6 
1874.7 1800.0 1718.5 1616.6 1514.7 1406.0 1297.3 1283.8 1263.4 1372.1 1331.3 1168.3 1107.2 998.5 787.9 638.5 529.8 285.3 0.0 
4605.2 4190.9 3389.4 3110.9 3301.1 3545.6 3715.4 3796.9 3790.1 3708.6 3586.4 3423.3 3192.4 2947.9 2750.9 2567.5 2309.4 2085.2 1915.4 
1874.7 1766.0 1698.1 1582.6 1487.5 1378.8 1283.8 1263.4 1249.8 1358.5 1304.1 1141.1 1066.4 937.3 699.6 597.7 495.8 258.1 0.0 
